1.16.19.10 TMRx_Stop Function
C
/* x = TMR instance number */
void TMRx_Stop(void);
Summary
Stops the given Timer counter.
Description
This function stops the clock and thus counter.
Precondition
TMRx_Initialize() function must have been called first for the given timer.
Parameters
None
Returns
None.
Example
TMR2_Initialize(); TMR2_Start(); TMR2_Stop();
Remarks
None.