1.36.16.9 WAITMODE_FLASH_STATE Enum
C
typedef enum { /* Flash is in Standby mode */ WAITMODE_FLASH_STANDBY, /* Flash is in Deep-powerdown mode */ WAITMODE_FLASH_DEEPSLEEP, } WAITMODE_FLASH_STATE;
Summary
Identifies Flash Low-power mode
Description
This enumeration identifies Flash Low-power mode state when system enters Wait mode.
Remarks
None.