1.37.18.25 SERCOMx_USART_Initialize Function

C

/* x = SERCOM instance number */

/* Blocking, non-blocking and ring buffer mode */

void SERCOMx_USART_Initialize( void )

Summary

Initializes given instance of the USART peripheral.

Description

This function initializes the given instance of the USART peripheral as configured by the user from MHC.

Precondition

None.

Parameters

None.

Returns

None.

Example

SERCOM0_USART_Initialize();

Remarks

Stops the USART if it was already running and reinitializes it.