1.37.11.4 PAC_PROTECTION Enum
C
The PAC protection options vary based on device family. Refer to the generated header file for the actual PAC protection enumerator constants.
Summary
List of available Peripheral Access Control Operations.
Description
This enum identifies the possible PAC operation. This data type is used along with the PAC_PeripheralProtect() function and specifies the type of access operation that needs to be performed.
Remarks
None.