1.40.18.4 RSTC_BKUPEXIT_CAUSE Typedef
C
The RSTC backup exit cause vary based on device family. Refer to the generated header file for the actual RSTC backup exit cause types and values.
Summary
Identifies the cause for Backup reset.
Description
This typedef identifies the cause for Backup reset.
Remarks
Refer to the specific device data sheet to determine availability.