1.5.20.4 RSTC_BKUPEXIT_CAUSE Typedef

C

The RSTC backup exit cause vary based on device family. Refer to the generated header file for the actual RSTC backup exit cause types and values.

Summary

Identifies the cause for Backup reset.

Description

This typedef identifies the cause for Backup reset.

Remarks

Refer to the specific device data sheet to determine availability.