1.16.7.9 EVIC_ExternalInterruptEnable Function
C
void EVIC_ExternalInterruptEnable( EXTERNAL_INT_PIN extIntPin );
Summary
Enables external interrupt on selected external interrupt pins.
Description
This function enables external interrupt on selected external interrupt pins.
Precondition
Iterrupt option for Corresponding pins must be enabled in EVIC manager.
Parameters
Param | Description |
---|---|
extIntPin | One or multiple external interrupt pins ORed from the enum EXTERNAL_INT_PIN |
Returns
None.
Example
// Enable external interrupt for INT1 pin EVIC_ExternalInterruptEnable(EXTERNAL_INT_1);
Remarks
None.