1.13.5.6 CMP_3_CompareEnable Function

C

void CMP_3_CompareEnable (void);

Summary

Turn on CMP3.

Description

This function turns on CMP3.

Precondition

None.

Parameters

None.

Returns

None.

Example

CMP_3_CompareEnable();

Remarks

CMP_3_CompareDisable can be called to turn off the comparator.