1.15.6.6 CMP_3_CompareEnable Function
C
void CMP_3_CompareEnable (void);
Summary
Turn on CMP3.
Description
This function turns on CMP3.
Precondition
None.
Parameters
None.
Returns
None.
Example
CMP_3_CompareEnable();
Remarks
CMP_3_CompareDisable can be called to turn off the comparator.