1.16.15.3 RAM_IsBusy Function
C
bool RAM_IsBusy( void )
Summary
Returns the current status of RAM.
Description
This function always returns false as RAM controller is always ready for a new operation.
Precondition
None.
Parameters
None
Returns
false - RAM controller is always ready for a new operation.
Example
uint8_t buffer[256]; RAM_Write( (uint32_t *) buffer, 256, 0x20000000); while(RAM_IsBusy());
Remarks
None