1.6.12.7 FREQM_ERROR Enum
C
Refer to the generated header file for the actual FREQM error types and values.
Summary
Identifies the possible FREQM module errors.
Description
This enumeration identifies the possible erros that the FREQM module can generate. The FREQM_ErrorGet() function will return a value of this type.
Remarks
None.