1.18.20.6 TMR1_InterruptEnable Function
C
void TMR1_InterruptEnable(void);
Summary
Enable TMR overflow interrupt
Description
This function enables overflow TMR interrupt.
Precondition
TMR1_Initialize() function must have been called first.
Parameters
None.
Returns
None.
Example
TMR1_Initialize(); TMR1_InterruptEnable();
Remarks
None.