1.13.6.6 CORETIMER_DelayUs Function

C

CORETIMER_DelayUs(uint32_t delay_us);

Summary

Generates blocking delay in microseconds

Description

This function used to generate blocking delay in microseconds.

Precondition

Coretimer should be on and running.

Parameters

Param Description
delay_us delay value for Core timer to generate in microseconds

Returns

None.

Example

uint32_t delay_us = 0x100;
CORETIMER_Initialize();
CORETIMER_DelayUs(delay_us);

Remarks

None.