1.40.15.7 PM_IO_RetentionClear Function
C
void PM_IO_RetentionClear( void );
Summary
Turns off I/O retention. To be called after exiting HIBERNATE or BACKUP mode.
Description
If PM_IO_RetentionSet function is called before entering HIBERNATE or BACKUP mode, then while exiting the sleep, the configuration of the I/O lines is retained until PM_IO_RetentionClear() is called. Refer the bit description of PM->CTRLA.IORET in datasheet before using this function. When IORET is enabled, SWD access to the device will not be available after waking up from Hibernate/Backup sleep until the bit is cleared by the application.
Precondition
None.
Parameters
None.
Returns
None.
Example
PM_IO_RetentionClear();
Remarks
None.