1.31.10.22 NVMCTRL_RWWEEPROM_PAGESIZE Macro

C

The page size of RWWEEPROM varies based on device family. Refer to the generated header file for the actual RWWEEPROM page size value.

Summary

Defines the size (in bytes) of a NVMCTRL RWWEEPROM Page.

Description

This constant defines the size (in bytes) of a NVM RWWEEPROM page. It is recommended for the target application to use this constant in place hardcoded literals.

Remarks

None.