1.2.21.53 SPI_CLOCK_PHASE Enum

C

/* SPI master mode */

typedef enum
{
    /* Input data is sampled on clock trailing edge and changed on leading edge */
    SPI_CLOCK_PHASE_TRAILING_EDGE = SERCOM_SPIM_CTRLA_CPHA_TRAILING_EDGE,

    /* Input data is sampled on clock leading edge and changed on trailing edge */
    SPI_CLOCK_PHASE_LEADING_EDGE = SERCOM_SPIM_CTRLA_CPHA_LEADING_EDGE,

    /* Force the compiler to reserve 32-bit space for each enum value */
    SPI_CLOCK_PHASE_INVALID = 0xFFFFFFFFU

} SPI_CLOCK_PHASE;

Summary

Identifies SPI Clock Phase Options

Description

This enumeration identifies possible SPI Clock Phase Options

Remarks

None