1.38.21.53 SPI_CLOCK_PHASE Enum
C
/* SPI master mode */
typedef enum
{
/* Input data is sampled on clock trailing edge and changed on leading edge */
SPI_CLOCK_PHASE_TRAILING_EDGE = SERCOM_SPIM_CTRLA_CPHA_TRAILING_EDGE,
/* Input data is sampled on clock leading edge and changed on trailing edge */
SPI_CLOCK_PHASE_LEADING_EDGE = SERCOM_SPIM_CTRLA_CPHA_LEADING_EDGE,
/* Force the compiler to reserve 32-bit space for each enum value */
SPI_CLOCK_PHASE_INVALID = 0xFFFFFFFFU
} SPI_CLOCK_PHASE;
Summary
Identifies SPI Clock Phase Options
Description
This enumeration identifies possible SPI Clock Phase Options
Remarks
None