1.24.11.7 I2Cx_ReadByte Function
C
/* x = I2C instance number */
/* I2C slave mode */
uint8_t I2Cx_ReadByte(void)
Summary
Read the received I2C byte
Description
This function returns the I2C data byte.
Precondition
I2Cx_Initialize must have been called for the associated I2C instance.
Parameters
None.
Returns
The data byte present in the data buffer.
Example
bool APP_I2C_SLAVE_Callback ( I2C_SLAVE_TRANSFER_EVENT event, uintptr_t contextHandle ) { switch(event) { case I2C_SLAVE_TRANSFER_EVENT_ADDR_MATCH: // Handle address match event break; case I2C_SLAVE_TRANSFER_EVENT_RX_READY: // Read the received data byte rxData = I2C1_ReadByte(); break; case I2C_SLAVE_TRANSFER_EVENT_TX_READY: // Provide data to I2C master I2C1_WriteByte(txData); break; case I2C_SLAVE_TRANSFER_EVENT_STOP_BIT_RECEIVED: // Handle stop bit received event break; } }
Remarks
None.