1.24.10.12 EXTERNAL_INT_PIN Enum
C
The External Interrupt Pins vary based on device family. Refer to the generated header file for the actual values.
Summary
Identifies the active external interrupt pins.
Description
This enumeration identifies the external interrupt pins for which interrupt option is enabled in EVIC manager.
Remarks
None