1.6.22.52 SPI_CLOCK_POLARITY Enum
C
/* SPI master mode */
typedef enum
{
/* The inactive state value of clock is logic level zero */
SPI_CLOCK_POLARITY_IDLE_LOW = SERCOM_SPIM_CTRLA_CPOL_IDLE_LOW,
/* The inactive state value of clock is logic level one */
SPI_CLOCK_POLARITY_IDLE_HIGH = SERCOM_SPIM_CTRLA_CPOL_IDLE_HIGH,
/* Force the compiler to reserve 32-bit space for each enum value */
SPI_CLOCK_POLARITY_INVALID = 0xFFFFFFFFU
} SPI_CLOCK_POLARITY;
Summary
Identifies SPI Clock Polarity Options
Description
This enumeration identifies possible SPI Clock Polarity Options.
Remarks
None.