1.35.21.42 USART_SPI_DATA_BITS Enum
C
/* USART SPI master mode */ typedef enum { USART_SPI_DATA_BITS_8 = US_MR_SPI_CHRL_8_BIT, /* Force the compiler to reserve 32-bit space for each enum value */ USART_SPI_DATA_BITS_INVALID = 0xFFFFFFFF }USART_SPI_DATA_BITS;
Summary
Data structure containing the SPI parameters which can be changed at run time
Description
This enumeration constant defines possible values for USART SPI data bits
Remarks
None.