1.38.27.4 WDT_TimeoutPeriodSet Function
C
void WDT_TimeoutPeriodSet(uint8_t TimeoutPeriod)
Summary
Set WDT Timeout Period.
Description
This function is used to set WDT Timeout Period.
Precondition
None.
Parameters
Param | Description |
---|---|
TimeoutPeriod | Timeout Period in clock cycle |
Returns
None.
Example
// To set 4 second timeout period for 1KHz WDT clock source
WDT_TimeoutPeriodSet(WDT_CONFIG_PER_CYC4096_Val);
WDT_Enable();
Remarks
None.