1.24.12.6 ICAPx_CaptureStatusGet Function
C
/* x = ICAP instance number */ bool ICAPx_CaptureStatusGet (void)
Summary
Reads and returns the capture status
Description
Reads and returns the capture status
Precondition
ICAPx_Initialize() function must have been called first.
Parameters
None.
Returns
bool - Capture status of channel 0.
Example
bool captureStatus; ICAP1_Enable(); captureStatus = ICAP1_CaptureStatusGet();
Remarks
None.