1.35.5.1 MEM2MEM_TRANSFER_WIDTH Enum
C
typedef enum { /*8-bit (Byte) transfers*/ MEM2MEM_TRANSFER_WIDTH_BYTE, /*16-bit (HalfWord) transfers*/ MEM2MEM_TRANSFER_WIDTH_HALFWORD, /*32-bit word transfer*/ MEM2MEM_TRANSFER_WIDTH_WORD, } MEM2MEM_TRANSFER_WIDTH;
Summary
Identifies the transfer width to be used.
Description
This enumeration lists the possible transfer widths that can be used.
Remarks
None.