1.35.8.18 PIO_PinInputEnable Function

C

void PIO_PinInputEnable(PIO_PIN pin)

Summary

Enables selected IO pin as input.

Description

This function enables selected IO pin as input.

Precondition

None.

Parameters

Param Description
pin One of the IO pins from the enum PIO_PIN

Returns

None.

Example

PIO_PinInputEnable(PIO_PIN_PB3);

Remarks

None.