3.9.9 Flash Read Controller (FCR)

FCR peripheral provides following features, however the PLIB supports only limited ones.

  • SFR interface to control Flash Read features (wait states, ECC reporting, arbitration), and Functional Safety features (ECC Fault and Flash CRC)

  • SEC/DED Hamming Code based ECC capability for improved flash reliability

  • Optional ECC Fault (FLT)

  • Optional CRC for Invariable Memory Test

  • HSM (Hardware Security Module) Support

Using The Library

FCR PLIB provides simple interface to read flash content of the device.

Here is an example code to read from Flash memory

uint8_t buffer[256];

FCR_Read( (uint32_t *) buffer, 256, 0xC008000U);

Library Interface

Flash Read Controller (FCR) peripheral library provides the following interfaces:

Functions

NameDescription
FCR_InitializeInitializes FCR module
FCR_ReadReads length number of bytes from a given address in FLASH memory
FCR_CRCCalculate Computes the CRC for a specified memory region