3.21.17 Reset Controller (RCON)
The Resets collects the various reset sources and generates reset for the device and allows the reset source to be identified by the software. Some of the resets the device support are:
-
Power On Reset: The device contains a power-on-reset (POR) detector, which keeps the system reset until power is stable. This eliminates the need for external reset circuitry to guarantee stable operation when powering up the device.
-
Brown Out Reset: If the voltage supplied to the regulator is inadequate to maintain a regulated level, the regulator Reset circuitry will generate a BOR event, which is synchronized with the system clock, SYSCLK, before asserting the system Reset..
-
Watchdog Reset: The watchdog reset occurs when it times out
-
External Reset/MCLR: A external reset is generated when a low level is detected on the RESET pin
-
Software Reset: Caused by performing software reset command sequence
-
Configuration Mismatch: Caused due to configuration bit values are not opposite to each other.
-
High Voltage Detect: Caused when high voltage is detected.
Resets are divided into two modes based upon the source of the reset.
-
Power Resets include resets generated by POR, BOR, MCLR.
-
User Resets consist of the external reset, WDT, and the software reset instruction
Using The Library
The resets (RCON) peripheral library provides API to find the cause of last device reset
Library Interface
peripheral library provides the following interfaces:
Functions
Name | Description |
---|---|
RCON_ResetCauseGet | Reports the cause of the last reset |
RCON_ResetCauseClear | Clears the particular reset cause status bit |
RCON_SoftwareReset | Enables the software reset |
Data types and constants
Name | Type | Description |
---|---|---|
RCON_RESET_CAUSE | Enum | Identifies the possible reason of device reset |