3.21.15 Low Power Modes (Power)

PIC32 devices offer various methods and modes that allow the user to balance power consumption with device performance. Power plib provides interface to get into such low power modes.

Using The Library

To enter into any of the power saving mode, user can call the API POWER_LowPowerModeEnter.

Library Interface

Low Power Modes peripheral library provides the following interfaces:

Functions

NameDescription
POWER_LowPowerModeEnterPuts the device in selected low power mode

Data types and constants

NameTypeDescription
POWER_LOW_POWER_MODEEnumIdentifies low power mode options