3.42.1 Clock Generator (CLOCK)
The Clock system generates and distributes the clock for the processor and peripherals.
Using The Library
The Clock peripheral library initializes the clock system as configured by the user in the MCC Clock configurator. It can be accessed via the "Tools" drop down of the MPLAB Code Configurator menu bar.
Library Interface
Clock Generator peripheral library provides the following interfaces:
Functions
Name | Description |
---|---|
CLOCK_Initialize | Initializes the clock for system and peripherals |