3.28.5 Clock Generator (CLOCK)
The PIC32MZ W1 clock system has the following modules and features:
-
A total of five external and internal oscillator options as clock sources
-
Four on-chip PLLs with user-selectable input divider, multiplier and output divider to boost operating frequency on select \internal and external oscillator sources
-
On-Chip user-selectable divisor postscaler on select oscillator sources
-
Software-controllable switching between various clock sources
-
Dedicated on-chip PLL for USB peripheral (internal), Ethernet phy and external Bluetooth module
-
Flexible reference clock output
-
Multiple clock branches for peripherals for better performance flexibility
-
Clock switch/slew control with output divider
Using The Library
The Clock peripheral library initializes the clock system as configured by the user in the MCC easy view.
Library Interface
Clock Generator peripheral library provides the following interfaces:
Functions
| Name | Description |
|---|---|
| CLK_Initialize | Initializes hardware of the System Clock and Peripheral Clock |