1.3 Programmer’s Model
Figure 1-3 shows the programmer’s model diagrams for the dsPIC33A family of devices.
Note:
- W15[1:0] and SPLIM[1:0] always = 0b00.
- PC[0] always = 0b0.
| Register | Description |
|---|---|
| CORCON | CPU Core Configuration register |
| PC | 24-Bit Program Counter |
| RCOUNT | REPEAT Loop Counter register |
| SPLIM | Stack Pointer Limit Value register |
| SR | ALU and DSP Engine STATUS Register |
| W0-W15 | Working register array |
| ACCA, ACCB | 72-Bit DSP Accumulators |