3 Using TSN functions with PTP Time Synchronization
When using TSN functions like Time-Aware Shaping (TAS) and Per-Stream Filtering and Policing (PSFP) between network elements, it is required to have a common global time reference provided by PTP. When booting the device, it takes some time for a configured PTP application to get locked to the common time reference. The user can set the timeout until the two ports are synchronized with each other. By default the timeout is set to 20 sec.