Features

  • ATA8352/ATA5352 Ultra-Wide Band (UWB) Transceiver for Distance Measurement Application
  • Software Application for UWB Demo Kit
  • Easy-to-Use UWB Distance Bounding Demonstrator
  • Includes the Complete Software to Operate the ATA8352/ATA5352 UWB IC
  • Configurable Averaging
  • Configuration Menu for Parameter Settings
  • Selectable Histogram and Distance Diagram Display for the Measurement Results
  • Numeric Display for the Raw Values