4 UWB Evaluation PC Software
The GUI demonstrates the distance measurement with the UWB devices. It also makes it easy
for the user to gain experience with the ATA8352/ATA5352 IC and help to evaluate it.
Running the executable file UWB_Evaluation_GUI.exe located in the
installation subdirectory UWB_Evaluation_GUI starts the GUI software.
The communication between the GUI and SAM C21 board is done via the EDBG virtual COM Port. The GUI scans all available ports for connected boards at start-up and periodically afterward in the background. The detected board is/are listed in a drop-down list located in the status bar at the bottom of the GUI. For more details, see COM Interface.
- Measurement Area
- Parameter Settings
- Data and Result Area
- Log Area
- Additional Features
- Status Bar