4 Repairs and Enhancements
| Type of Change | JIRA Issue | Description | Workaround | Device affected |
|---|---|---|---|---|
| Bug Fixes | CC8SCRIP-18536 | Fixed the number in the Waveform Output 0 Polarity option in the User Interface. | N/A | AVR16EBxx |
| Bug Fixes | CC8SCRIP-18596 | Fixed the initialization value of the INTCTRL register. | N/A | AVR16EBxx |