1 What is the Timer/Counter Type F?
The Timer/Counter type F (TCF) capabilities include frequency and waveform generation. The TCF consists of a base counter and a control logic which can be set in different modes, each providing a unique functionality. The base counter is clocked by a selectable clock source with optional prescaling.
Features:
- Up to 24-Bit Timer/Counter
- Operation Modes:
- Frequency Generation
- Numerical Controller Oscillator (NCO)
- 8-Bit Pulse-Width Modulation (PWM)
- 7-Bit Prescaler
- Timer Overflow and Compare Match Events/Interrupts
- Event Generation as Pulse or Waveform Output
- Multiple Clock Sources