25.7 Floating-Point

ISO Standard:“The accuracy of the floating-point operations and of the library functions in <math.h> and <complex.h> that return floating-point results (C90 and C99 5.2.4.2.2).”
Implementation:The accuracy is unknown.
ISO Standard:“The accuracy of the conversions between floating-point internal representations and string representations performed by the library functions in <stdio.h>, <stdlib.h>, and <wchar.h> (C90 and C99 5.2.4.2.2).”
Implementation:The accuracy is unknown.
ISO Standard:“The rounding behaviors characterized by non-standard values of FLT_ROUNDS (C90 and C99 5.2.4.2.2).”
Implementation:No such values are used.
ISO Standard:“The evaluation methods characterized by non-standard negative values of FLT_EVAL_METHOD (C90 and C99 5.2.4.2.2).”
Implementation:No such values are used.
ISO Standard:“The direction of rounding when an integer is converted to a floating-point number that cannot exactly represent the original value (C90 6.2.1.3, C99 6.3.1.4).”
Implementation:C99 Annex F is followed.
ISO Standard:“The direction of rounding when a floating-point number is converted to a narrower floating-point number (C90 6.2.1.4, 6.3.1.5).”
Implementation:C99 Annex F is followed.
ISO Standard:“How the nearest representable value or the larger or smaller representable value immediately adjacent to the nearest representable value is chosen for certain floating constants (C90 6.1.3.1, C99 6.4.4.2).”
Implementation:C99 Annex F is followed.
ISO Standard:“Whether and how floating expressions are contracted when not disallowed by the FP_CONTRACT pragma (C99 6.5).”
Implementation:The pragma is not implemented.
ISO Standard:“The default state for the FENV_ACCESS pragma (C99 7.6.1).”
Implementation:This pragma is not implemented.
ISO Standard:“Additional floating-point exceptions, rounding modes, environments, and classifications, and their macro names (C99 7.6, 7.12).”
Implementation:None supported.
ISO Standard:“The default state for the FP_CONTRACT pragma (C99 7.12.2).”
Implementation:This pragma is not implemented.
ISO Standard:“Whether the “inexact” floating-point exception can be raised when the rounded result actually does equal the mathematical result in an IEC 60559 conformant implementation (C99 F.9).”
Implementation:Unknown.
ISO Standard:“Whether the “underflow” (and “inexact”) floating-point exception can be raised when a result is tiny but not inexact in an IEC 60559 conformant implementation (C99 F.9).”
Implementation:Unknown.