25.16 Architecture

ISO Standard:“The values or expressions assigned to the macros specified in the headers <float.h>, <limits.h>, and <stdint.h> (C90 and C99 5.2.4.2, C99 7.18.2, 7.18.3).”
Implementation:See limits.h.
ISO Standard:“The number, order, and encoding of bytes in any object (when not explicitly specified in the standard) (C99 6.2.6.1).”
Implementation:Little endian, populated from Least Significant Byte first. See Data Representation.
ISO Standard:“The value of the result of the size of operator (C90 6.3.3.4, C99 6.5.3.4).”
Implementation:See Data Representation.