11.13.1 Multiply "32-bit int * 32-bit int = 64-bit long long int"
Multiply "32-bit int * 32-bit int = 64-bit long long int"
To multiply 32 bits by 32 bits to obtain a 64-bit result, cast the 32-bit integer to a 64-bit integer (long long) and then perform the multiplication operation as follows.
Example:
long long test (int a, int b)
{
return (long long) a * b;
// Same as (long long) a * (long long) b
// NOT the same as (long long) (a * b)
}
We can then access the highest 32-bit result from HI as follows.
Example:
typedef union
{
long long a; // One 64-bit accumulator
int b[2]; // 32-bit HI and LO
} a64_union;
int test (int a, int b)
{
a64_union temp;
temp.a = (long long) a * b;
return temp.b[1]; // Access the HI 32 bits
}
# Illustrative generated assembly with optimizations
test:
mult $4,$5
mfhi $2
j $31