11.13.2 Multiply and Add "32-bit int * 32-bit int + 64-bit long long = 64-bit long long int"
To perform multiplication and addition, cast the 32-bit integer to 64-bit (long long) and then perform multiplication and addition as follows.
Example:
long long test (int a, int b, long long c)
{
return c + (long long) a * b;
}
# Illustrative generated assembly with optimizations
test:
mtlo $6
mthi $7
madd $4, $5
mflo $2
mfhi $3
j $31