5.7.8.18 Show-column Option

The -show-column option will print column numbers in diagnostics. This is the default action if no option is specified.

The -no-show-column form of this option will not print column numbers in diagnostics. This may be necessary if diagnostics are being scanned by a program that does not understand the column numbers, such as DejaGnu.