5.7.8 Options for Controlling the Preprocessor
The options tabulated below control the preprocessor and are discussed in the sections that follow.
| Option | Definition |
-C | Preserve comments. |
-dletters | Make debugging dumps of preprocessor macros. |
-Dmacro[=defn] | Define a macro. |
-H | Print the name of each header file used. |
-imacros file | Include file macro definitions only. |
-include file | Process file as input before processing the regular input file. |
-M | Generate make rule. |
-MD | Write dependency information to file. |
-MF file | Specify dependency file. |
-MG | Ignore missing header files. |
-MM | Generate make rule for quoted headers. |
-MMD | Generate make rule for user headers. |
-MP | Add phony target for dependency. |
-MQ | Change rule target with quotes. |
-MT target | Change rule target. |
-nostdinc | Omit system directories from header search. |
-P | Don’t generate #line directives. |
-f[no-]show-column | Omit column numbers in diagnostics. |
-trigraphs | Support ANSI C trigraphs. |
-Umacro | Undefine a macro. |
-undef | Do not predefine any nonstandard macros. |