3.3.3.2 How Do I Position Functions at an Address I Nominate?
The easiest way to do this is to make the functions absolute, by using the
address attribute (see Function Attributes). This means that the
address you specify is used in preference to the function’s symbol in generated code. Since
you nominate the address, you have full control over where functions are positioned, but
must also ensure that absolute functions do not overlap.