8.9 Standard Type Qualifiers

Type qualifiers provide additional information regarding how an object may be used. The MPLAB XC32 C/C++ Compiler supports both standard C qualifiers and additional, special qualifiers that are useful for embedded applications and that take advantage of the PIC32M architecture.