17.2.7 Initialize L1 Cache

If the target device implements a L1 cache, this is automatically initialized by the runtime startup code. Based on the definition of the symbol INIT_L1_CACHE, the startup code will call the __pic32_init_cache assembly routine, which will initialize the primary instruction and primary data caches and ensure the cache and line sizes for both caches are appropriately configured. By default, the instruction cache will use a base address that corresponds to the kseg0_program_mem memory region and the data cache will use a base address that corresponds to the kseg0_data_mem memory region.