5.7.8.11 MM: Generate Make Rule For Quoted Headers Option
The -MM option performs the same tasks as
-M, but system headers are not included in the output.
The -MM option performs the same tasks as
-M, but system headers are not included in the output.
DS50002799H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.