5.7.8.1 C: Preserve Comments Option
The -C option tells the preprocessor not to discard
comments from the output. Use this option with the -E option to see
commented yet preprocessed source code.
The -C option tells the preprocessor not to discard
comments from the output. Use this option with the -E option to see
commented yet preprocessed source code.
DS50002799H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.