3.5.17 Why Do I Get Out-of-Memory Errors When I Select a Debugger?

If you use a hardware tool debugger such as MPLAB PICkit 4 in-circuit debugger or MPLAB ICD 4 in-circuit debugger memory is required for the on-board debug executive.