2.1 Voltage Follower
The OPAMP peripheral is highly flexible and can be used in various analog signal conditioning applications. One of these applications is the voltage follower.
| MUXPOS | MUXNEG | |
|---|---|---|
| OP0 | Voltage reference | OUT |
The OPAMP peripheral is highly flexible and can be used in various analog signal conditioning applications. One of these applications is the voltage follower.
| MUXPOS | MUXNEG | |
|---|---|---|
| OP0 | Voltage reference | OUT |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.