17.3.4 USARTn Pin Position
| Name: | USARTROUTEB |
| Offset: | 0x03 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| USART2[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 1:0 – USART2[1:0] USART 2 Signals
This bit field controls the pin positions for USART 2 signals.
| Value | Name | Description | |||
|---|---|---|---|---|---|
| TxD | RxD | XCK | XDIR | ||
0x0 | DEFAULT | PF0 | PF1 | PF2 | PF3 |
0x1 | ALT1 | PF4 | PF5 | - | - |
0x2 | - | Reserved | |||
0x3 | NONE | Not connected to any pins | |||